Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032059 - D-ST 2,5-QUATTRO GN
Bill of material
PHOENIX CONTACT 3032059
MANUID
Product number of the Manufacturer
3032059
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
End cover, length: 72.2 mm, width: 2.2 mm, height: 72.2 mm, color: green
MANUTYPEDESC
Manufacturer Type Description
D-ST 2,5-QUATTRO GN
PREVIEW
Preview
BAC140
Combustibility class
V0
BAA351
color
green
BAA020
height
72.2 mm
AAF040
net weight
0.003 kg
BAE496
min. thickness
2.200 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
Yes
BAD581
Latchable present
No
AAO663
GTIN
4017918936594
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
End cover, length: 72.2 mm, width: 2.2 mm, height: 29.1 mm, color: green
AAO057
Product type
D-ST 2,5-QUATTRO GN
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918936594
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型