您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3038558
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
End and partition plate for terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/33/3038558.prj},{NB=3038558},{MANUID=3038558},{BAA020=91.15},{AAF040=0.004},{BAE496=2.200},{AAO663=4017918908386},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85389099},{AAO676=3038558},{DESCSHORT=End cover},{DESCLONG=End cover, length: 91.2 mm, width: 2.2 mm, height: 91.2 mm, color: gray},{MANUTYPEDESC=D-STTB 2,5-TWIN},{PREVIEW=../../../_pool_/fc/c0/40571_2000_int_04.png},{BAC140=V0},{BAA351=Grey},{AAB422=No},{AAM355=Yes},{BAD581=No},{AAW338=End cover},{AAU734=End cover, length: 91.2 mm, width: 2.2 mm, height: 47.5 mm, color: gray},{AAO057=D-STTB 2,5-TWIN},{INTNO=4017918908386},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{COO=DE},{DEEPLINK=Deeplink}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3038558 - D-STTB 2,5-TWIN
Bill of material
PHOENIX CONTACT 3038558
MANUID
Product number of the Manufacturer
3038558
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
End cover, length: 91.2 mm, width: 2.2 mm, height: 91.2 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
D-STTB 2,5-TWIN
PREVIEW
Preview
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
91.15
mm
AAF040
net weight
0.004
kg
BAE496
min. thickness
2.200
mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
Yes
BAD581
Latchable present
No
AAO663
GTIN
4017918908386
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
End cover, length: 91.2 mm, width: 2.2 mm, height: 47.5 mm, color: gray
AAO057
Product type
D-STTB 2,5-TWIN
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918908386
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求