Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3047183 - ATP-UT-TWIN
Bill of material
PHOENIX CONTACT 3047183
MANUID
Product number of the Manufacturer
3047183
DESCSHORT
Short Description
Partition plate
DESCLONG
Long Description
Partition plate, length: 62.1 mm, width: 2.2 mm, height: 62.1 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
ATP-UT-TWIN
PREVIEW
Preview
INTNO
International product number
4046356055925
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
62.15 mm
AAF040
net weight
0.00601 kg
BAE496
min. thickness
2.200 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4046356055925
AAW338
Manufacturer product designation
Partition plate
AAU734
Manufacturer product description
Partition plate, length: 62.1 mm, width: 2.2 mm, height: 62.1 mm, color: gray
AAO057
Product type
ATP-UT-TWIN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir