Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049602 - HV M12/1-TP
Bill of material
PHOENIX CONTACT 3049602
MANUID
Product number of the Manufacturer
3049602
DESCSHORT
Short Description
Separating plate
DESCLONG
Long Description
Separating plate, length: 50 mm, width: 1.5 mm, height: 50 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
HV M12/1-TP
PREVIEW
Preview
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA020
height
50 mm
AAF040
net weight
0.006 kg
BAE496
min. thickness
1.500 mm
AAB422
designed as intermediate plate
Yes
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4046356184106
AAW338
Manufacturer product designation
Separating plate
AAU734
Manufacturer product description
Separating plate, length: 50 mm, width: 1.5 mm, color: gray
AAO057
Product type
HV M12/1-TP
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356184106
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39269097
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD