카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3270234 - D-PTRV 4 WH 1-4 LGS
Bill of material
PHOENIX CONTACT 3270234
MANUID
Product number of the Manufacturer
3270234
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
End cover, length: 63.6 mm, width: 2.2 mm, height: 48.9 mm, color: white
MANUTYPEDESC
Manufacturer Type Description
D-PTRV 4 WH 1-4 LGS
PREVIEW
Preview
INTNO
International product number
4055626260174
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAC140
Combustibility class
V0
BAA351
color
White
BAA020
height
63.595085 mm
AAF040
net weight
0.004 kg
BAE496
min. thickness
2.200 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
Yes
BAD581
Latchable present
No
AAO663
GTIN
4055626260174
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
End cover, length: 63.6 mm, width: 2.2 mm, height: 48.9 mm, color: white
AAO057
Product type
D-PTRV 4 WH 1-4 LGS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드