Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3270401 - DF-PTMC-U
Bill of material
PHOENIX CONTACT 3270401
MANUID
Product number of the Manufacturer
3270401
DESCSHORT
Short Description
Flange cover
DESCLONG
Long Description
Flange cover, for direct mounting below, length: 29.1 mm, width: 22 mm, height: 12.8 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
DF-PTMC-U
PREVIEW
Preview
INTNO
International product number
4055626061061
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Grey
BAA020
height
30 mm
AAF040
net weight
0.002 kg
BAE496
min. thickness
22 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4055626061061
AAW338
Manufacturer product designation
Flange cover
AAU734
Manufacturer product description
Flange cover, for direct mounting below, length: 29.1 mm, width: 22 mm, height: 12.8 mm, color: gray
AAO057
Product type
DF-PTMC-U
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD