Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1136699 - APH-HV-M
Bill of material
PHOENIX CONTACT 1136699
MANUID
Product number of the Manufacturer
1136699
DESCSHORT
Short Description
Cover profile carrier
DESCLONG
Long Description
Cover profile carrier, material: PA, color: gray, Middle piece for attaching the AP-BTO 5,5/14 cover profile
MANUTYPEDESC
Manufacturer Type Description
APH-HV-M
PREVIEW
Preview
INTNO
International product number
4063151073015
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAC140
Combustibility class
V2
BAC137
Width of spacing
4.500 mm
BAA351
color
Grey
BAA018
length
50.200 mm
AAF040
net weight
0.004 kg
BAB664
material
Polyamide (PA)
AAO663
GTIN
4063151073015
AAW338
Manufacturer product designation
Cover profile carrier
AAU734
Manufacturer product description
Cover profile carrier, material: PA, color: gray, Middle piece for attaching the AP-BTO 5,5/14 cover profile
AAO057
Product type
APH-HV-M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型