Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0201346 - FBI 2-20
Bill of material
PHOENIX CONTACT 0201346
MANUID
Product number of the Manufacturer
0201346
DESCSHORT
Short Description
Fixed bridge
DESCLONG
Long Description
Fixed bridge, pitch: 20 mm, color: silver
MANUTYPEDESC
Manufacturer Type Description
FBI 2-20
PREVIEW
Preview
INTNO
International product number
4017918098650
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD124
Explosion tested design (EEx e)
No
BAA351
color
silver-colored
BAG640
Assembly type
screwable
AAF040
net weight
0.029 kg
AAC900
Grid dimensions
20 mm
BAB888
Design
Cross connector
BAD383
Insulation present
Yes
AAP367
Number of bridged terminals
2
AAC034
shock-hazard protection present
No
AAO663
GTIN
4017918098650
AAW338
Manufacturer product designation
Fixed bridge
AAU734
Manufacturer product description
Fixed bridge, pitch: 20 mm, color: silver
AAO057
Product type
FBI 2-20
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369095
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD