Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3244151 - MSB 2,5-PE
Bill of material
PHOENIX CONTACT 3244151
MANUID
Product number of the Manufacturer
3244151
DESCSHORT
Short Description
Mini ground terminal block
DESCLONG
Long Description
Mini ground terminal block, number of connections: 2, connection method: Spring-cage connection, 1 level, cross section: 0.08 mm² - 4 mm², mounting type: NS 15, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
MSB 2,5-PE
PREVIEW
Preview
BAC740
Min. line cross section, rigid
0.080 mm^2
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
spring-cage connection
BAC375
Connection type 2
spring-cage connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
5.200 mm
BAC476
height at lowest possible mounting
22 mm
BAA351
color
green-yellow
BAA018
length
32 mm
BAG640
Assembly type
Top-hat rail TH15
AAF040
net weight
0.005 kg
BAC676
Max. line cross section, flexible
2.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.080 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.080 mm^2
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm^2
BAD570
PEN function possible
No
AAO663
GTIN
4046356145435
AAW338
Manufacturer product designation
Mini ground terminal block
AAU734
Manufacturer product description
Mini ground terminal block, number of connections: 2, connection method: Spring-cage connection, 1 level, cross section: 0.08 mm² - 4 mm², mounting type: NS 15, color: green-yellow
AAO057
Product type
MSB 2,5-PE
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356145435
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型