您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0702997
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Switch board
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/46/0702997.prj},{NB=0702997},{MANUID=0702997},{AAS574=125},{AAS575=2},{AAF040=0.042},{AAB883=3},{AAC005=10},{AAC006=3},{AAB821=125},{AAB882=10},{AAB507=12},{BAC673=35},{AAO663=4017918003647},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85369010},{DESCSHORT=Branch terminal},{DESCLONG=Branch terminal, nominal current: 125 A, connection method: Screw connection, Rated cross section: 35 mm², cross section: 0.75 mm² - 35 mm², mounting: Neutral busbar, color: aluminum color},{MANUTYPEDESC=AZK 35},{PREVIEW=../../../_pool_/bf/47/23028_2000_int_04.png},{AAB638=Flat rail},{AAB645=No},{AAB688=No},{AAB691=No},{AAW338=Branch terminal}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0702997 - AZK 35
Bill of material
PHOENIX CONTACT 0702997
MANUID
Product number of the Manufacturer
0702997
DESCSHORT
Short Description
Branch terminal
DESCLONG
Long Description
Branch terminal, nominal current: 125 A, connection method: Screw connection, Rated cross section: 35 mm², cross section: 0.75 mm² - 35 mm², mounting: Neutral busbar, color: aluminum color
MANUTYPEDESC
Manufacturer Type Description
AZK 35
PREVIEW
Preview
AAS574
Rated current [In] for the power loss specification
125
A
AAS575
Power loss per pole, current-dependent [PlIp]
2
W
AAF040
net weight
0.042
kg
AAB638
Suitable for
Flat rail
AAB883
max. busbar thickness
3
mm
AAC005
min. busbar width
10
mm
AAC006
min. busbar thickness
3
mm
AAB821
max. rated operating current Ie
125
A
AAB645
suitable for strip conductor connection
No
AAB688
suitable for round conductor connection
No
AAB691
suitable for sector conductor connection
No
AAB882
max. busbar width
10
mm
AAB507
Width of the terminal
12
mm
BAC673
Max. cross section of line
35
mm^2
AAO663
GTIN
4017918003647
AAW338
Manufacturer product designation
Branch terminal
AAU734
Manufacturer product description
Branch terminal, nominal current: 125 A, connection method: Screw connection, Rated cross section: 35 mm², cross section: 0.75 mm² - 35 mm², mounting: Neutral busbar, color: aluminum color
AAO057
Product type
AZK 35
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918003647
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求