您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3062993
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Switch board
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/46/3062993.prj},{NB=3062993},{MANUID=3062993},{AAS574=125},{AAS575=2},{AAF040=0.020},{AAB883=6},{AAC005=6},{AAC006=3},{AAB821=125},{AAB882=10},{AAB507=14.300},{BAC673=35},{AAO663=4046356558389},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85369010},{AAO676=3062993},{DESCSHORT=Connection terminal block},{DESCLONG=Connection terminal block, nom. voltage: 300 V, nominal current: 125 A, connection method: Screw connection, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting: Neutral busbar, color: green},{MANUTYPEDESC=AKG 35 GN},{PREVIEW=../../../_pool_/57/d3/98961_2000_int_04.png},{AAB638=Flat rail},{AAB645=No},{AAB688=No},{AAB691=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3062993 - AKG 35 GN
Bill of material
PHOENIX CONTACT 3062993
MANUID
Product number of the Manufacturer
3062993
DESCSHORT
Short Description
Connection terminal block
DESCLONG
Long Description
Connection terminal block, nom. voltage: 300 V, nominal current: 125 A, connection method: Screw connection, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting: Neutral busbar, color: green
MANUTYPEDESC
Manufacturer Type Description
AKG 35 GN
PREVIEW
Preview
AAS574
Rated current [In] for the power loss specification
125
A
AAS575
Power loss per pole, current-dependent [PlIp]
2
W
AAF040
net weight
0.020
kg
AAB638
Suitable for
Flat rail
AAB883
max. busbar thickness
6
mm
AAC005
min. busbar width
6
mm
AAC006
min. busbar thickness
3
mm
AAB821
max. rated operating current Ie
125
A
AAB645
suitable for strip conductor connection
No
AAB688
suitable for round conductor connection
No
AAB691
suitable for sector conductor connection
No
AAB882
max. busbar width
10
mm
AAB507
Width of the terminal
14.300
mm
BAC673
Max. cross section of line
35
mm^2
AAO663
GTIN
4046356558389
AAW338
Manufacturer product designation
Connection terminal block
AAU734
Manufacturer product description
Connection terminal block, nom. voltage: 300 V, nominal current: 125 A, connection method: Screw connection, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting: Neutral busbar, color: green
AAO057
Product type
AKG 35 GN
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356558389
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8WH60000CM07 - Ground terminal block
Siemens Industry
19.09.2023
8WH10000CG07 - Ground terminal block
Siemens Industry
11.08.2023
8WH10006LG00 - Component terminal block
Siemens Industry
19.09.2023
3RP25052AW300AX0 - Timed relay
Siemens Industry
19.09.2023
8US19211AA00 - Busbar adapter system (LV circuitry)
Siemens Industry
14.08.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求