您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3030983
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Test plug for terminal blocks
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/48/3030983.prj},{NB=3030983},{MANUID=3030983},{AAF040=0.0034},{AAT080=1},{AAO663=4017918818920},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85366990},{AAO676=3030983},{DESCSHORT=Test plug},{DESCLONG=Test plug, Modular test plug, number of positions: 1, color: red},{MANUTYPEDESC=PS-5},{PREVIEW=../../../_pool_/49/2f/35031_2000_int_04.png},{INTNO=4017918818920},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAD831=Spring-cage connection},{AAM354=Yes},{AAW338=Test plug},{AAU734=Test plug, Modular test plug, number of positions: 1, color: red},{AAO057=PS-5},{COO=PL},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.com/product/3030983}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3030983 - PS-5
Bill of material
PHOENIX CONTACT 3030983
MANUID
Product number of the Manufacturer
3030983
DESCSHORT
Short Description
Test plug
DESCLONG
Long Description
Test plug, Modular test plug, number of positions: 1, color: red
MANUTYPEDESC
Manufacturer Type Description
PS-5
PREVIEW
Preview
INTNO
International product number
4017918818920
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.0034
kg
AAT080
Pole number
1
BAD831
Design of electrical connection
Spring-cage connection
AAM354
tackable possible
Yes
AAO663
GTIN
4017918818920
AAW338
Manufacturer product designation
Test plug
AAU734
Manufacturer product description
Test plug, Modular test plug, number of positions: 1, color: red
AAO057
Product type
PS-5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求