Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1019426 - SCC 10-F
Bill of material
PHOENIX CONTACT 1019426
MANUID
Product number of the Manufacturer
1019426
DESCSHORT
Short Description
Shield connection clamp
DESCLONG
Long Description
Shield connection clamp, connection method: Spring-cage connection, mounting type: Mounting plate, color: black
MANUTYPEDESC
Manufacturer Type Description
SCC 10-F
PREVIEW
Preview
INTNO
International product number
4055626505930
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD124
Explosion tested design (EEx e)
No
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
14.400 mm
BAA020
height
42.6 mm
AAF040
net weight
0.018 kg
BAD831
Design of electrical connection
Spring-cage connection
AAB917
max. permissible cable diameter
10 mm
AAO663
GTIN
4055626505930
AAW338
Manufacturer product designation
Shield connection clamp
AAU734
Manufacturer product description
Shield connection clamp, connection method: Spring-cage connection, mounting type: Mounting plate, color: black
AAO057
Product type
SCC 10-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models