Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1083005 - SK 20-D VPE 100/10
Bill of material
PHOENIX CONTACT 1083005
MANUID
Product number of the Manufacturer
1083005
DESCSHORT
Short Description
Shield connection clamp
DESCLONG
Long Description
Shield connection clamp, connection method: Screw connection, color: silver
MANUTYPEDESC
Manufacturer Type Description
SK 20-D VPE 100/10
PREVIEW
Preview
INTNO
International product number
4055626817255
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAD124
Explosion tested design (EEx e)
No
BAC137
Width of spacing
24 mm
BAA020
height
19.15 mm
AAF040
net weight
0.025 kg
BAD831
Design of electrical connection
Screw connection
AAB917
max. permissible cable diameter
20 mm
AAO663
GTIN
4055626817255
AAW338
Manufacturer product designation
Shield connection clamp
AAU734
Manufacturer product description
Shield connection clamp, for direct shield on conductive mounting plates, metal thickness 1 ... 2 mm
AAO057
Product type
SK 20-D VPE 100/10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models