Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1428615 - XTV 16-SG WH
Bill of material
PHOENIX CONTACT 1428615
MANUID
Product number of the Manufacturer
1428615
DESCSHORT
Short Description
Shield connection clamp
DESCLONG
Long Description
Shield connection clamp, nom. voltage: 48 V, connection method: Push-X-connection, Rated cross section: 16 mm², cross section: 2.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: white
MANUTYPEDESC
Manufacturer Type Description
XTV 16-SG WH
PREVIEW
Preview
INTNO
International product number
4063151789886
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAD124
Explosion tested design (EEx e)
No
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
12.200 mm
BAG640
Assembly type
DIN track
BAA020
height
77.2 mm
AAF040
net weight
0.054 kg
BAD831
Design of electrical connection
Push-X-connection
AAO663
GTIN
4063151789886
AAW338
Manufacturer product designation
Shield connection clamp
AAU734
Manufacturer product description
Shield connection clamp, nom. voltage: 48 V, connection method: Push-X-connection, Rated cross section: 16 mm², cross section: 2.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: white
AAO057
Product type
XTV 16-SG WH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models