Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3061105 - CP 2,5/5
Bill of material
PHOENIX CONTACT 3061105
MANUID
Product number of the Manufacturer
3061105
DESCSHORT
Short Description
Connector housing
DESCLONG
Long Description
Connector housing, color: gray
MANUTYPEDESC
Manufacturer Type Description
CP 2,5/5
PREVIEW
Preview
INTNO
International product number
4055626344775
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAA351
color
Grey
AAF040
net weight
0.004 kg
BAD831
Design of electrical connection
crimp connection
AAM354
tackable possible
No
AAO663
GTIN
4055626344775
AAW338
Manufacturer product designation
Connector housing
AAU734
Manufacturer product description
Connector housing, color: gray
AAO057
Product type
CP 2,5/5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir