Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1061347 - TC-D25SUBF-AI8-EX-2PS-S800
Bill of material
PHOENIX CONTACT 1061347
MANUID
Product number of the Manufacturer
1061347
DESCSHORT
Short Description
Module carrier
DESCLONG
Long Description
Termination Carrier for 8 single-channel MACX Analog (Ex i) signal conditioners for connection to the ABB S800 system AI845 (analog input) via the TU812 or TU854 with dual redundant power supply
MANUTYPEDESC
Manufacturer Type Description
TC-D25SUBF-AI8-EX-2PS-S800
PREVIEW
Preview
INTNO
International product number
4055626715599
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAF016
width
148 mm
BAA020
height
170 mm
BAH005
rated voltage
50 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178, EN 6100-6-2, EN 6100-6-4, EN 60079-0, EN 60079-7, EN 60079-11
BAB392
certificate/approval
UL Listed, cUL Listed, cUL Listed, UL Listed
AAF040
net weight
1.916 kg
BAB577
depth
160 mm
AAT080
Pole number
25
BAA295
Degree of soiling
2
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626715599
AAW338
Manufacturer product designation
Module carrier
AAU734
Manufacturer product description
Termination Carrier for 8 single-channel MACX Analog (Ex i) signal conditioners for connection to the ABB S800 system AI845 (analog input) via the TU812 or TU854 with dual redundant power supply
AAO057
Product type
TC-D25SUBF-AI8-EX-2PS-S800
AAY811
URI of the product
http://www.phoenixcontact.com/product/1061347
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part