Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1065476 - BASE-MSTB/D37M/16CH/EX
Bill of material
PHOENIX CONTACT 1065476
MANUID
Product number of the Manufacturer
1065476
DESCSHORT
Short Description
Base module
DESCLONG
Long Description
16-channel VIP I/O marshalling base element with 37-pos. D-SUB connector for universal use. Plug-in field and supply terminals available as accessories. Either with screw or Push-in connection technology.
MANUTYPEDESC
Manufacturer Type Description
BASE-MSTB/D37M/16CH/EX
PREVIEW
Preview
INTNO
International product number
4055626727929
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF726
rated current
15 A
BAB392
certificate/approval
IECEx, ATEX, CSA, CSAus, UKCA-EX
BAF016
width
199 mm
BAA020
height
142.3 mm
AAF040
net weight
0 kg
BAB577
depth
78 mm
AAT080
Pole number
16
BAA295
Degree of soiling
2
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626727929
AAW338
Manufacturer product designation
Base module
AAU734
Manufacturer product description
16-channel VIP I/O marshalling base element with 37-pos. D-SUB connector for universal use. Plug-in field and supply terminals available as accessories. Either with screw or Push-in connection technology.
AAO057
Product type
BASE-MSTB/D37M/16CH/EX
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok