Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1104789 - PLC-V8L/D15S/OUT
Bill of material
PHOENIX CONTACT 1104789
MANUID
Product number of the Manufacturer
1104789
DESCSHORT
Short Description
Adapter module
DESCLONG
Long Description
V8 adapter for 8 x PLC-INTERFACE (14 mm), connection 1: Screw connection 1x, connection 2: D-SUB pin strip 1x 15-position, connection 3: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), number of channels: 8, control logic: plusschaltend
MANUTYPEDESC
Manufacturer Type Description
PLC-V8L/D15S/OUT
PREVIEW
Preview
INTNO
International product number
4055626971049
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
BAH005
rated voltage
30 V
AAF726
rated current
1 A
AAP798
Application standards
EN 60664-1
BAF016
width
112.3 mm
BAA020
height
41.02 mm
AAF040
net weight
0.083 kg
BAB577
depth
50 mm
AAT080
Pole number
15
AAB418
Design of the electrical connection (head 1)
Plug-in connection
AAO663
GTIN
4055626971049
AAW338
Manufacturer product designation
Adapter module
AAU734
Manufacturer product description
V8 adapter for 8 x PLC-INTERFACE (14 mm), connection 1: Screw connection 1x, connection 2: D-SUB pin strip 1x 15-position, connection 3: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), number of channels: 8, control logic: plusschaltend
AAO057
Product type
PLC-V8L/D15S/OUT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)