Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2280310 - DFLK-D25 SUB/S
Bill of material
PHOENIX CONTACT 2280310
MANUID
Product number of the Manufacturer
2280310
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE feed-through module, connection 1: Screw connection, connection 2: D-SUB pin strip 25-position
MANUTYPEDESC
Manufacturer Type Description
DFLK-D25 SUB/S
PREVIEW
Preview
INTNO
International product number
4017918054427
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
25 V
AAF726
rated current
2.500 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAB392
certificate/approval
cUL Recognized, UL Recognized
BAF016
width
39.88 mm
BAA020
height
83.4 mm
AAF040
net weight
0.001 kg
BAB577
depth
33.5 mm
AAT080
Pole number
25
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Wall mounting
AAO663
GTIN
4017918054427
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
The VARIOFACE feed-through module implements a 1:1 connection between screw connection terminal blocks and a D-SUB miniature pin strip (number of positions: 25). A separate ground tap is available.
AAO057
Product type
DFLK-D25 SUB/S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели