Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2303006 - FLKM-D25 SUB/S/ZFKDS
Bill of material
PHOENIX CONTACT 2303006
MANUID
Product number of the Manufacturer
2303006
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: D-SUB pin strip 1x 25-position, connection 2: Spring-cage connection 26-position
MANUTYPEDESC
Manufacturer Type Description
FLKM-D25 SUB/S/ZFKDS
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
2.500 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAF016
width
78.65 mm
BAA020
height
77 mm
AAF040
net weight
0.142 kg
BAB577
depth
51.5 mm
AAT080
Pole number
25
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918943974
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
Standard 1:1 D-SUB module, with spring-cage connection and D-SUB pin strip, no. of positions 25
AAO057
Product type
FLKM-D25 SUB/S/ZFKDS
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918943974
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型