Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2304102 - PLC-V8/FLK14/OUT/M
Bill of material
PHOENIX CONTACT 2304102
MANUID
Product number of the Manufacturer
2304102
DESCSHORT
Short Description
System connection
DESCLONG
Long Description
V8 adapter for 8 x PLC-INTERFACE (6.2 mm), controller: PLC system cabling of output cards, connection 1: Screw connection 1x, connection 2: IDC/FLK pin strip 1x 14-position, connection 3: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), number of channels: 8, control logic: minusschaltend
MANUTYPEDESC
Manufacturer Type Description
PLC-V8/FLK14/OUT/M
PREVIEW
Preview
INTNO
International product number
4017918924430
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
24 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAF016
width
49.93 mm
BAA020
height
41 mm
AAF040
net weight
0.100 kg
BAB577
depth
56 mm
AAT080
Pole number
14
AAB418
Design of the electrical connection (head 1)
Plug-in connection
AAM488
type of electrical connection, control side
blade terminal
AAO663
GTIN
4017918924430
AAW338
Manufacturer product designation
System connection
AAU734
Manufacturer product description
V8 adapter for 8 x PLC-INTERFACE (6.2 mm), controller: PLC system cabling of output cards, connection 1: Screw connection 1x, connection 2: IDC/FLK pin strip 1x 14-position, connection 3: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), number of channels: 8, control logic: minusschaltend
AAO057
Product type
PLC-V8/FLK14/OUT/M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели