Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2311360 - UM-2KS50/DI32/CS/Z/SO180
Bill of material
PHOENIX CONTACT 2311360
MANUID
Product number of the Manufacturer
2311360
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
32-channel digital input module with spring-cage connection and redundant voltage supply. Suitable for Yokogawa ADV151 and ADV161 cards.
MANUTYPEDESC
Manufacturer Type Description
UM-2KS50/DI32/CS/Z/SO180
PREVIEW
Preview
INTNO
International product number
4046356317733
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAF016
width
216 mm
BAA020
height
126 mm
BAH005
rated voltage
24 V
AAF726
rated current
0.100 A
AAP798
Application standards
DIN EN 50178
AAF040
net weight
0.300 kg
BAB577
depth
65 mm
AAT080
Pole number
32
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356317733
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
32-channel digital input module with spring-cage connection and redundant voltage supply. Suitable for Yokogawa ADV151 and ADV161 cards.
AAO057
Product type
UM-2KS50/DI32/CS/Z/SO180
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models