Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2311399 - UM-2KS50/UNI/CS/Z/SO180
Bill of material
PHOENIX CONTACT 2311399
MANUID
Product number of the Manufacturer
2311399
DESCSHORT
Short Description
Universal module
DESCLONG
Long Description
Universal module for connection with up to 32 channel digital Yokogawa cards, 1:1 connection of the Yokogawa system connector on spring-cage connection.
MANUTYPEDESC
Manufacturer Type Description
UM-2KS50/UNI/CS/Z/SO180
PREVIEW
Preview
INTNO
International product number
4046356317764
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
140 mm
BAA020
height
126 mm
BAH005
rated voltage
24 V
AAF726
rated current
0.100 A
AAP798
Application standards
DIN EN 50178
AAF040
net weight
0.278 kg
BAB577
depth
65 mm
AAT080
Pole number
32
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356317764
AAW338
Manufacturer product designation
Universal module
AAU734
Manufacturer product description
Universal module for connection with up to 32 channel digital Yokogawa cards, 1:1 connection of the Yokogawa system connector on spring-cage connection.
AAO057
Product type
UM-2KS50/UNI/CS/Z/SO180
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok