Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2321871 - FLKM-2KS50/AAR145/Z/YCS
Bill of material
PHOENIX CONTACT 2321871
MANUID
Product number of the Manufacturer
2321871
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
VARIOFACE interface module with spring-cage connection, for Yokogawa RTD module AAR145.
MANUTYPEDESC
Manufacturer Type Description
FLKM-2KS50/AAR145/Z/YCS
PREVIEW
Preview
INTNO
International product number
4046356422475
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
30 V
AAF726
rated current
0.100 A
AAP798
Application standards
DIN EN 50178
BAF016
width
168.65 mm
BAA020
height
77 mm
AAF040
net weight
0.275 kg
BAB577
depth
51.5 mm
AAT080
Pole number
48
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356422475
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE interface module with spring-cage connection, for Yokogawa RTD module AAR145.
AAO057
Product type
FLKM-2KS50/AAR145/Z/YCS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
2D
ダウンロード(CADデータ)