Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2322207 - VIP-2/SC/D15SUB/F/LED
Bill of material
PHOENIX CONTACT 2322207
MANUID
Product number of the Manufacturer
2322207
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE module, with screw connection and D-Subminiature socket strip, for mounting on NS 35 rails, with LED, 15-pos.
MANUTYPEDESC
Manufacturer Type Description
VIP-2/SC/D15SUB/F/LED
PREVIEW
Preview
INTNO
International product number
4046356451826
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
92
BAF016
width
50 mm
BAA020
height
65.500 mm
BAH005
rated voltage
24 V
AAF726
rated current
2.500 A
AAP798
Application standards
IEC 60664, DIN EN 50178
AAF040
net weight
0.117 kg
BAB577
depth
45.100 mm
AAT080
Pole number
15
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356451826
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with screw connection and D-Subminiature socket strip, for mounting on NS 35 rails, with LED, 15-pos.
AAO057
Product type
VIP-2/SC/D15SUB/F/LED
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models