Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900068 - UM- D37SUB/M/HC3/16DO/MR/MT
Bill of material
PHOENIX CONTACT 2900068
MANUID
Product number of the Manufacturer
2900068
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
16-channel relay module (1 changeover contact) for Honeywell C300 output modules. On the control side, the module is controlled via D-SUB 37-pos. or FLK 50-pos. A screw connection with knife disconnection is available on the field side.
MANUTYPEDESC
Manufacturer Type Description
UM- D37SUB/M/HC3/16DO/MR/MT
PREVIEW
Preview
INTNO
International product number
4046356363518
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAF016
width
259 mm
BAA020
height
126 mm
BAH005
rated voltage
24 V
AAF726
rated current
0.009 A
AAP798
Application standards
EN 61010-2-201, EN 61010-2-201
AAF040
net weight
0.777 kg
BAB577
depth
66 mm
AAT080
Pole number
37
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356363518
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
16-channel relay module (1 changeover contact) for Honeywell C300 output modules. On the control side, the module is controlled via D-SUB 37-pos. or FLK 50-pos. A screw connection with knife disconnection is available on the field side.
AAO057
Product type
UM- D37SUB/M/HC3/16DO/MR/MT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part