Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900187 - UM- D37SUB/M/HC3/16DI/LA/FMT
Bill of material
PHOENIX CONTACT 2900187
MANUID
Product number of the Manufacturer
2900187
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
16-channel module with LED for Honeywell C300 modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A spring-cage connection (1+, 1-,...16+,16-) with knife disconnection is provided in the field. Module width: 170 mm
MANUTYPEDESC
Manufacturer Type Description
UM- D37SUB/M/HC3/16DI/LA/FMT
PREVIEW
Preview
INTNO
International product number
4046356492560
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAH005
rated voltage
24 V
AAF726
rated current
0.100 A
AAP798
Application standards
DIN EN 50178
BAB392
certificate/approval
UKCA
BAF016
width
168.3 mm
BAA020
height
89.6 mm
AAF040
net weight
0.315 kg
BAB577
depth
66 mm
AAT080
Pole number
37
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356492560
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
16-channel module with LED for Honeywell C300 modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A spring-cage connection (1+, 1-,...16+,16-) with knife disconnection is provided in the field. Module width: 170 mm
AAO057
Product type
UM- D37SUB/M/HC3/16DI/LA/FMT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型