Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2901034 - FLKM-2KS40/PMT/SI/YCS
Bill of material
PHOENIX CONTACT 2901034
MANUID
Product number of the Manufacturer
2901034
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
VARIOFACE interface module for Yokogawa I/O AAI135 and AAI835 modules.
MANUTYPEDESC
Manufacturer Type Description
FLKM-2KS40/PMT/SI/YCS
PREVIEW
Preview
INTNO
International product number
4046356563697
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
30 V
AAF726
rated current
0.050 A
AAP798
Application standards
DIN EN 50178
BAF016
width
91.6 mm
BAA020
height
111.799916 mm
AAF040
net weight
0.259 kg
BAB577
depth
49.5000 mm
AAT080
Pole number
16
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356563697
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE interface module for Yokogawa I/O AAI135 and AAI835 modules.
AAO057
Product type
FLKM-2KS40/PMT/SI/YCS
AAY811
URI of the product
http://www.phoenixcontact.com/product/2901034
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Baixar modelos em CAD