Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903792 - VIP-3/PT/FLK34
Bill of material
PHOENIX CONTACT 2903792
MANUID
Product number of the Manufacturer
2903792
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE module, with push-in connection and flat-ribbon cable connector, for mounting on NS 35 DIN rails, with pin strip plus short and long locking latches for socket strips, 34-pos.
MANUTYPEDESC
Manufacturer Type Description
VIP-3/PT/FLK34
PREVIEW
Preview
INTNO
International product number
4046356796668
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAB392
certificate/approval
CSA, cUL Recognized, UL Recognized, CSAus
BAF016
width
67.26 mm
BAA020
height
76.8 mm
AAF040
net weight
0.1761 kg
BAB577
depth
63.00 mm
AAT080
Pole number
34
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356796668
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with push-in connection and flat-ribbon cable connector, for mounting on NS 35 DIN rails, with pin strip plus short and long locking latches for socket strips, 34-pos.
AAO057
Product type
VIP-3/PT/FLK34
AAY811
URI of the product
http://www.phoenixcontact.com/product/2903792
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir