Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903794 - VIP-3/PT/FLK50
Bill of material
PHOENIX CONTACT 2903794
MANUID
Product number of the Manufacturer
2903794
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: Push-in connection, connection 2: IDC/FLK pin strip 1x 50-position, number of channels: 2, control logic: plusschaltend
MANUTYPEDESC
Manufacturer Type Description
VIP-3/PT/FLK50
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAF016
width
92.66 mm
BAA020
height
76.8 mm
AAF040
net weight
0.234 kg
BAB577
depth
63 mm
AAT080
Pole number
50
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356796682
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with push-in connection and flat-ribbon cable connector, for mounting on NS 35 DIN rails, with pin strip plus short and long locking latches for socket strips, 50-pos.
AAO057
Product type
VIP-3/PT/FLK50
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356796682
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)