Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903869 - VIP-2/SC/FLK16/ISP 4AI 2DMU
Bill of material
PHOENIX CONTACT 2903869
MANUID
Product number of the Manufacturer
2903869
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
VARIOFACE Professional (VIP) module for Siemens ET200 ISP controllers. Interface to HART analog input, 4 channel. 125 V AC/DC, 1 A rating, 2 wire.
MANUTYPEDESC
Manufacturer Type Description
VIP-2/SC/FLK16/ISP 4AI 2DMU
PREVIEW
Preview
INTNO
International product number
4046356827546
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
122
BAF016
width
45 mm
BAA020
height
65.500 mm
BAH005
rated voltage
60 V
AAF726
rated current
1 A
AAF040
net weight
0.333 kg
BAB577
depth
56 mm
AAT080
Pole number
16
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356827546
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE Professional (VIP) module for Siemens ET200 ISP controllers. Interface to HART analog input, 4 channel. 125 V AC/DC, 1 A rating, 2 wire.
AAO057
Product type
VIP-2/SC/FLK16/ISP 4AI 2DMU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part