Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2904289 - VIP-2/PT/FLK50/S7/A-S400
Bill of material
PHOENIX CONTACT 2904289
MANUID
Product number of the Manufacturer
2904289
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
VARIOFACE interface module, for I/Os of the SIMATIC® S7-400, with SIMATIC®-specific marking, only in conjunction with FLKM 50-PA-S400
MANUTYPEDESC
Manufacturer Type Description
VIP-2/PT/FLK50/S7/A-S400
PREVIEW
Preview
INTNO
International product number
4046356813754
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
92
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAB392
certificate/approval
EAC
BAF016
width
107.9 mm
BAA020
height
72.800132 mm
AAF040
net weight
0.219 kg
BAB577
depth
56 mm
AAT080
Pole number
50
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356813754
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE interface module, for I/Os of the SIMATIC® S7-400, with SIMATIC®-specific marking, only in conjunction with FLKM 50-PA-S400
AAO057
Product type
VIP-2/PT/FLK50/S7/A-S400
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part