Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905196 - UM-D37M/16RSC-24DC/DO/C300/R
Bill of material
PHOENIX CONTACT 2905196
MANUID
Product number of the Manufacturer
2905196
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
VARIOFACE 16-channel module intended for use with Honeywell® Experion C300 24 V digital IOTA, right-hand version, 3 A, 120 V
MANUTYPEDESC
Manufacturer Type Description
UM-D37M/16RSC-24DC/DO/C300/R
PREVIEW
Preview
INTNO
International product number
4055626076997
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
28
BAF016
width
184 mm
BAA020
height
142.300 mm
BAH005
rated voltage
24 V
AAF726
rated current
0.007 A
AAF040
net weight
0.647 kg
BAB577
depth
64.700 mm
AAT080
Pole number
37
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626076997
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
VARIOFACE 16-channel module intended for use with Honeywell® Experion C300 24 V digital IOTA, right-hand version, 3 A, 120 V
AAO057
Product type
UM-D37M/16RSC-24DC/DO/C300/R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models