Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906440 - FLKM 20/KDS3-MT/SC053
Bill of material
PHOENIX CONTACT 2906440
MANUID
Product number of the Manufacturer
2906440
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE termination board with knife disconnection and 20-pos. flat cable connector, module width: 111 mm
MANUTYPEDESC
Manufacturer Type Description
FLKM 20/KDS3-MT/SC053
PREVIEW
Preview
INTNO
International product number
4055626076614
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAF016
width
111 mm
BAA020
height
77 mm
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178: 1998-04
AAF040
net weight
0.225 kg
BAB577
depth
60 mm
AAT080
Pole number
20
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626076614
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE termination board with knife disconnection and 20-pos. flat cable connector, module width: 111 mm
AAO057
Product type
FLKM 20/KDS3-MT/SC053
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    PHOENIX CONTACT
    2281050 - FLKM 26
    PHOENIX CONTACT
    2281047 - FLKM 20
    PHOENIX CONTACT
    2295062 - FLKM-2FLK14/KDS3-MT/PPA/S7
    PHOENIX CONTACT
    2281018 - FLKM 10
    PHOENIX CONTACT
    2281034 - FLKM 16
Previews
3D
2D
CAD modeli indir