Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2909893 - FLKM 50/KDS3-MT/PPA/S7-1500
Bill of material
PHOENIX CONTACT 2909893
MANUID
Product number of the Manufacturer
2909893
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE termination board for Siemens SIMATIC® S7-1500, with SIMATIC®-specific marking (1 - 40), knife disconnect terminal block, and test point
MANUTYPEDESC
Manufacturer Type Description
FLKM 50/KDS3-MT/PPA/S7-1500
PREVIEW
Preview
INTNO
International product number
4055626407876
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
BAH005
rated voltage
25 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 50178
BAF016
width
213.45 mm
BAA020
height
77 mm
AAF040
net weight
0.490 kg
BAB577
depth
52.5 mm
AAT080
Pole number
50
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626407876
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE termination board for Siemens SIMATIC® S7-1500, with SIMATIC®-specific marking (1 - 40), knife disconnect terminal block, and test point
AAO057
Product type
FLKM 50/KDS3-MT/PPA/S7-1500
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models