Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2924854 - TC-D37SUB-ADIO16-EX-P-UNI
Bill of material
PHOENIX CONTACT 2924854
MANUID
Product number of the Manufacturer
2924854
DESCSHORT
Short Description
Module carrier
DESCLONG
Long Description
Universal termination carrier for connecting 16 MACX Analog Ex i signal conditioners to digital or analog I/O cards, via D-SUB connector, 37-pos. (1:1 connection)
MANUTYPEDESC
Manufacturer Type Description
TC-D37SUB-ADIO16-EX-P-UNI
PREVIEW
Preview
INTNO
International product number
4046356592017
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
BAH005
rated voltage
30 V
AAF726
rated current
1 A
AAP798
Application standards
EN 60664-1
BAF016
width
242.51 mm
BAA020
height
170 mm
AAF040
net weight
1 kg
BAB577
depth
159.5 mm
AAT080
Pole number
37
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356592017
AAW338
Manufacturer product designation
Module carrier
AAU734
Manufacturer product description
Universal termination carrier for connecting 16 MACX Analog Ex i signal conditioners to digital or analog I/O cards, via D-SUB connector, 37-pos. (1:1 connection)
AAO057
Product type
TC-D37SUB-ADIO16-EX-P-UNI
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models