Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2962544 - UM 45-FLK10
Bill of material
PHOENIX CONTACT 2962544
MANUID
Product number of the Manufacturer
2962544
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for assembly on NS 35/7.5, 10 positions
MANUTYPEDESC
Manufacturer Type Description
UM 45-FLK10
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
1 A
INTNO
International product number
4017918087210
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
AAP798
Application standards
EN IEC 60664-1
BAB392
certificate/approval
cUL Recognized, UL Recognized
BAF016
width
54 mm
BAA020
height
45 mm
BAB577
depth
50.42 mm
AAF040
net weight
0.0683 kg
AAT080
Pole number
10
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918087210
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with screw connection and flat-ribbon cable connector, for assembly on NS 35/7.5, 10 positions
AAO057
Product type
UM 45-FLK10
AAY811
URI of the product
http://www.phoenixcontact.com/product/2962544
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir