Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2962748 - UM 45-D25SUB/B
Bill of material
PHOENIX CONTACT 2962748
MANUID
Product number of the Manufacturer
2962748
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: D-SUB socket strip 1x 25-position, connection 2: Screw connection 26-position, number of channels: 16
MANUTYPEDESC
Manufacturer Type Description
UM 45-D25SUB/B
PREVIEW
Preview
BAH005
rated voltage
25 V
AAF726
rated current
2.500 A
AAP798
Application standards
IEC 60664, DIN EN 50178
BAF016
width
90 mm
BAA020
height
45 mm
AAF040
net weight
0.107 kg
BAB577
depth
43.5 mm
AAT080
Pole number
25
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918107376
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, with screw connection and D-subminiature socket strip, for assembly on NS 35/7.5, 25 positions
AAO057
Product type
UM 45-D25SUB/B
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918107376
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    PHOENIX CONTACT
    2293556 - UM 45-FLK26/ZFKDS
    PHOENIX CONTACT
    2962586 - UM 45-FLK26
预览
3D
2D
下载CAD模型