Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2968373 - UM-32 RM/RT-G24/21/PLC
Bill of material
PHOENIX CONTACT 2968373
MANUID
Product number of the Manufacturer
2968373
DESCSHORT
Short Description
Active module
DESCLONG
Long Description
VARIOFACE output module, with 32 miniature relays, 1 changeover contact, plugged, for 24 V DC (including relays)
MANUTYPEDESC
Manufacturer Type Description
UM-32 RM/RT-G24/21/PLC
PREVIEW
Preview
INTNO
International product number
4017918917517
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
24 V
AAF726
rated current
0.018 A
AAP798
Application standards
EN 61010-2-201, IEC 60664
BAF016
width
271.5 mm
BAA020
height
125.4 mm
AAF040
net weight
1.480 kg
BAB577
depth
62.5 mm
AAT080
Pole number
50
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918917517
AAW338
Manufacturer product designation
Active module
AAU734
Manufacturer product description
VARIOFACE output module, with 32 miniature relays, 1 changeover contact, plugged, for 24 V DC (including relays)
AAO057
Product type
UM-32 RM/RT-G24/21/PLC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD