Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2971603 - UMKS- 8 IM
Bill of material
PHOENIX CONTACT 2971603
MANUID
Product number of the Manufacturer
2971603
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE module, for mounting on NS 35/7.5 or NS 32, for connecting 8 proximity switches
MANUTYPEDESC
Manufacturer Type Description
UMKS- 8 IM
PREVIEW
Preview
INTNO
International product number
4017918088460
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
67.500 mm
BAA020
height
77 mm
BAH005
rated voltage
250 V
AAF726
rated current
1 A
AAP798
Application standards
EN 60664-1
AAF040
net weight
0.135 kg
BAB577
depth
72 mm
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918088460
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module, for mounting on NS 35/7.5 or NS 32, for connecting 8 proximity switches
AAO057
Product type
UMKS- 8 IM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part