Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5603253 - UM-DELTA V/D/SI/BFI
Bill of material
PHOENIX CONTACT 5603253
MANUID
Product number of the Manufacturer
5603253
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
Fuse module, connection 1: Screw connection, connection 2: IDC/FLK pin strip 1x 16-position
MANUTYPEDESC
Manufacturer Type Description
UM-DELTA V/D/SI/BFI
PREVIEW
Preview
INTNO
International product number
4017918923082
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
73
BAF016
width
61 mm
BAA020
height
126 mm
BAH005
rated voltage
24 V
AAF726
rated current
0.050 A
AAP798
Application standards
IEC 60664, IEC 60664A, DIN VDE 0110, DIN VDE 0160 (in parts)
AAF040
net weight
0.001 kg
BAB577
depth
71 mm
AAT080
Pole number
16
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4017918923082
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE interface module with fuse and fuse failure display
AAO057
Product type
UM-DELTA V/D/SI/BFI
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    DM-ROBOT
    DT-B3 - delta-servo
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。