Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1162606 - DM-PTMC-3
Bill of material
PHOENIX CONTACT 1162606
MANUID
Product number of the Manufacturer
1162606
DESCSHORT
Short Description
Marker adapter
DESCLONG
Long Description
Marker adapter, for accommodating the marking, length: 9 mm, width: 22 mm, height: 30 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
DM-PTMC-3
PREVIEW
Preview
INTNO
International product number
4063151172985
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
AAO663
GTIN
4063151172985
AAW338
Manufacturer product designation
Marker adapter
AAU734
Manufacturer product description
Marker adapter, for accommodating the marking, length: 9 mm, width: 22 mm, height: 30 mm, color: gray
AAO057
Product type
DM-PTMC-3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part