카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2805025 - BNC-DV-LG
Bill of material
PHOENIX CONTACT 2805025
MANUID
Product number of the Manufacturer
2805025
DESCSHORT
Short Description
Housing
DESCLONG
Long Description
Housing, length: 42.5 mm, width: 22 mm, height: 90 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
BNC-DV-LG
PREVIEW
Preview
INTNO
International product number
4017918074531
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
AAO663
GTIN
4017918074531
AAW338
Manufacturer product designation
Housing
AAU734
Manufacturer product description
Empty enclosure, for mounting on NS 32 or NS 35/7.5, double-level
AAO057
Product type
BNC-DV-LG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85472000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드