Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3012312 - PT 2,5-4L/2P-FS
Bill of material
PHOENIX CONTACT 3012312
MANUID
Product number of the Manufacturer
3012312
DESCSHORT
Short Description
Flange
DESCLONG
Long Description
Flange, length: 125 mm, width: 5.2 mm, height: 125 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
PT 2,5-4L/2P-FS
PREVIEW
Preview
AAO663
GTIN
4046356645959
AAW338
Manufacturer product designation
Flange
AAU734
Manufacturer product description
Flange, length: 125 mm, width: 5.2 mm, color: gray
AAO057
Product type
PT 2,5-4L/2P-FS
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356645959
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir