Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032075 - DMET 5X20
Bill of material
PHOENIX CONTACT 3032075
MANUID
Product number of the Manufacturer
3032075
DESCSHORT
Short Description
Feed-through connector
DESCLONG
Long Description
Feed-through connector, number of positions: 1, color: silver
MANUTYPEDESC
Manufacturer Type Description
DMET 5X20
PREVIEW
Preview
INTNO
International product number
4017918937041
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
AAO663
GTIN
4017918937041
AAW338
Manufacturer product designation
Feed-through connector
AAU734
Manufacturer product description
Feed-through metal in the shape of a 5 x 20 mm glass tube fuse insert for use in fuse terminal blocks.
AAO057
Product type
DMET 5X20
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
74198090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models