Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049275 - HV M6/1-VS 3
Bill of material
PHOENIX CONTACT 3049275
MANUID
Product number of the Manufacturer
3049275
DESCSHORT
Short Description
Connection element
DESCLONG
Long Description
Connection element, length: 50 mm, width: 15 mm, height: 4 mm, number of positions: 3, color: silver
MANUTYPEDESC
Manufacturer Type Description
HV M6/1-VS 3
PREVIEW
Preview
INTNO
International product number
4046356313674
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4046356313674
AAW338
Manufacturer product designation
Connection element
AAU734
Manufacturer product description
Connection element, length: 50 mm, width: 15 mm, height: 4 mm, number of positions: 3, color: silver
AAO057
Product type
HV M6/1-VS 3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)