Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049806 - HV M5/1-AP
Bill of material
PHOENIX CONTACT 3049806
MANUID
Product number of the Manufacturer
3049806
DESCSHORT
Short Description
Cover profile
DESCLONG
Long Description
Cover profile, for single-bolt terminal block M5, length: 52 mm, width: 13 mm, height: 6.5 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
HV M5/1-AP
PREVIEW
Preview
INTNO
International product number
4046356184021
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
34
AAO663
GTIN
4046356184021
AAW338
Manufacturer product designation
Cover profile
AAU734
Manufacturer product description
Cover profile, for single-bolt terminal block M5, length: 52 mm, width: 13 mm, height: 6.5 mm, color: gray
AAO057
Product type
HV M5/1-AP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models