Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069222 - FTP 3+1
Bill of material
PHOENIX CONTACT 3069222
MANUID
Product number of the Manufacturer
3069222
DESCSHORT
Short Description
Test plug
DESCLONG
Long Description
Test plug, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, Rated cross section: 2.5 mm², color: gray
MANUTYPEDESC
Manufacturer Type Description
FTP 3+1
PREVIEW
Preview
INTNO
International product number
4055626114842
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAO663
GTIN
4055626114842
AAW338
Manufacturer product designation
Test plug
AAU734
Manufacturer product description
Test plug, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, Rated cross section: 2.5 mm², color: gray
AAO057
Product type
FTP 3+1
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Descarga de modelos CAD