Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069471 - FTP-2/B7
Bill of material
PHOENIX CONTACT 3069471
MANUID
Product number of the Manufacturer
3069471
DESCSHORT
Short Description
Test plug
DESCLONG
Long Description
Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type B7, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray
MANUTYPEDESC
Manufacturer Type Description
FTP-2/B7
PREVIEW
Preview
INTNO
International product number
4046356907811
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
AAO663
GTIN
4046356907811
AAW338
Manufacturer product designation
Test plug
AAU734
Manufacturer product description
Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type B7, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray
AAO057
Product type
FTP-2/B7
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
下载CAD模型
没有针对该零部件的生成操作